BNDSCE-1210
0.7500 in. ID, 1.0000 in. OD Shell Type Open End Needle Roller Bearing.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $7.55 | 11 wks |
| 25 - 99 | $6.67 | 11 wks |
| 100 - 249 | $5.98 | 11 wks |
| 250 - 499 | $5.64 | 11 wks |
| 500+ | Request for Quote |
$7.55
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Housing Bore | 0.9995 / 1.0005 Inch |
|---|---|
| Material | Hardened Steel |
| Max Dynamic Load (lbs) | 2850 lbs |
| Max Speed (rpm) | 13000 rpm |
| Max Static Load (lbs) | 3950 lbs |
| Nominal Shaft Diameter | 0.7500 Inch |
| Nominal (I.D. / O.D.) | 0.7500 / 1.0000 Inch |
| Width | 0.625 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities