BNDIRXM172216
17mm ID, 22.007mm OD Alloy Steel Inner Race for Needle Bearing.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $13.23 | 11 wks |
25 - 99 | $12.05 | 11 wks |
100 - 249 | $10.99 | 11 wks |
250 - 499 | $10.48 | 11 wks |
500+ | Request for Quote |
$13.23
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing | Not Available |
---|---|
Bore Size | 17 mm |
Material | Hardened Steel (Rc 58) |
Outside Dia. | 22 mm |
Shaft Size | 17 mm |
Width | 16 |