BNDIRXM152013
15mm ID, 18.001mm OD Alloy Steel Inner Race for Needle Bearing.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $10.72 | 11 wks |
25 - 99 | $9.66 | 11 wks |
100 - 249 | $8.77 | 11 wks |
250 - 499 | $8.34 | 11 wks |
500+ | Request for Quote |
$10.72
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing | Not Available |
---|---|
Bore Size | 15 mm |
Material | Hardened Steel (Rc 58) |
Outside Dia. | 20 mm |
Shaft Size | 15 mm |
Width | 13 |