BNDIRXM121616

12mm ID, 16.001mm OD Alloy Steel Inner Race for Needle Bearing
Qty Range Price/Unit Ships Within
1 - 24 $9.50 6 wks
25 - 99 $8.54 6 wks
100 - 249 $7.73 6 wks
250 - 499 $7.34 6 wks
500+ Request for Quote
$9.50

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Not Available
Bore Size 12 mm
Material Hardened Steel (Rc 58)
Outside Dia. 16 mm
Shaft Size 12 mm
Width 16

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team