BNDIRXM1215225
12mm ID, 15.001mm OD Alloy Steel Inner Race for Needle Bearing.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.85 | 11 wks |
25 - 99 | $16.37 | 11 wks |
100 - 249 | $15.02 | 11 wks |
250 - 499 | $14.35 | 11 wks |
500+ | Request for Quote |
$17.85
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing | Not Available |
---|---|
Bore Size | 12 mm |
Material | Hardened Steel (Rc 58) |
Outside Dia. | 15 mm |
Shaft Size | 12 mm |
Width | 22.5 |