BNDIRXM1215165
12mm ID, 15.001mm OD Alloy Steel Inner Race for Needle Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $9.50 | 6 wks |
25 - 99 | $8.54 | 6 wks |
100 - 249 | $7.73 | 6 wks |
250 - 499 | $7.34 | 6 wks |
500+ | Request for Quote |
$9.50
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing | Not Available |
---|---|
Bore Size | 12 mm |
Material | Hardened Steel (Rc 58) |
Outside Dia. | 15 mm |
Shaft Size | 12 mm |
Width | 16.5 |