BNDIRXM0812125

8mm ID, 12.001mm OD Alloy Steel Inner Race for Needle Bearing
Qty Range Price/Unit Ships Within
1 - 24 $8.24 6 wks
25 - 99 $7.37 6 wks
100 - 249 $6.64 6 wks
250 - 499 $6.29 6 wks
500+ Request for Quote
$8.24

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Not Available
Bore Size 8 mm
Material Hardened Steel (Rc 58)
Outside Dia. 12 mm
Shaft Size 8 mm
Width 12.5

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team