BNDIRXM071016
7mm ID, 9.997mm OD Alloy Steel Inner Race for Needle Bearing.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $10.42 | 11 wks |
| 25 - 99 | $9.38 | 11 wks |
| 100 - 249 | $8.46 | 11 wks |
| 250 - 499 | $8.05 | 11 wks |
| 500+ | Request for Quote |
$10.42
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing | Not Available |
|---|---|
| Bore Size | 7 mm |
| Material | Hardened Steel (Rc 58) |
| Outside Dia. | 10 mm |
| Shaft Size | 7 mm |
| Width | 16 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities