BNDIRXM0710105
6mm ID, 8.997mm OD Alloy Steel Inner Race for Needle Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.34 | 6 wks |
25 - 99 | $6.54 | 6 wks |
100 - 249 | $5.87 | 6 wks |
250 - 499 | $5.56 | 6 wks |
500+ | Request for Quote |
$7.34
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing | Not Available |
---|---|
Bore Size | 7 mm |
Material | Hardened Steel (Rc 58) |
Outside Dia. | 10 mm |
Shaft Size | 7 mm |
Width | 10.5 |