BLXABXMSM80GOPWW
Open Type 80mm ID, 120mm OD Sealed Steel Linear Ball Bearing w/ Resin Retainer.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $411.91 | 3 wks |
5 - 9 | $387.2 | 3 wks |
10 - 24 | $371.13 | 3 wks |
25+ | $358.77 | 3 wks |
$411.91
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 5 |
---|---|
Bearing Type | Open |
Bore Size | 80 mm |
Configuration (Wiper) | Two Wipers / Two Seals |
Dynamic Load (N) | 7350 Newtons |
Material (Sleeve / Balls) | 52100 Hardened Steel |
Material (Retainer / Ring) | Resin |
Outside Dia. | 120 mm |
Overall Length | 140 mm |
Static Load | 16000 N |