BLXABXMSM60GOPWW
Open Type 60mm ID, 90mm OD Sealed Steel Linear Ball Bearing w/ Resin Retainer.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $207.48 | 11 wks |
5 - 9 | $195.04 | 11 wks |
10 - 24 | $186.94 | 11 wks |
25+ | $180.72 | 11 wks |
$207.48
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 5 |
---|---|
Bearing Type | Open |
Bore Size | 60 mm |
Configuration (Wiper) | Two Wipers / Two Seals |
Dynamic Load (N) | 4700 Newtons |
Material (Sleeve / Balls) | 52100 Hardened Steel |
Material (Retainer / Ring) | Resin |
Outside Dia. | 90 mm |
Overall Length | 110 mm |
Static Load | 10000 N |