BLXABXMSM50G
Closed Type 50mm ID, 80mm OD Steel Linear Ball Bearing w/ Resin Retainer.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $100.84 | 3 wks |
10 - 24 | $94.79 | 3 wks |
25 - 49 | $90.85 | 3 wks |
50 - 99 | $87.83 | 3 wks |
100+ | Request for Quote |
$100.84
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 6 |
---|---|
Bearing Type | Closed |
Bore Size | 50 mm |
Configuration (Wiper) | No Wiper |
Dynamic Load (N) | 3820 Newtons |
Material (Sleeve / Balls) | 52100 Hardened Steel |
Material (Retainer / Ring) | Resin |
Outside Dia. | 80 mm |
Overall Length | 100 mm |
Static Load | 7940 N |