BLXABXMSM35GOPWW
Open Type 35mm ID, 52mm OD Sealed Steel Linear Ball Bearing w/ Resin Retainer.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $81.02 | 3 wks |
10 - 24 | $76.16 | 3 wks |
25 - 49 | $73 | 3 wks |
50 - 99 | $70.57 | 3 wks |
100+ | Request for Quote |
$81.02
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 5 |
---|---|
Bearing Type | Open |
Bore Size | 35 mm |
Configuration (Wiper) | Two Wipers / Two Seals |
Dynamic Load (N) | 1670 Newtons |
Material (Sleeve / Balls) | 52100 Hardened Steel |
Material (Retainer / Ring) | Resin |
Outside Dia. | 52 mm |
Overall Length | 70 mm |
Static Load | 3140 N |