BLXABXMSM30GOPWW
Open Type 30mm ID, 45mm OD Sealed Steel Linear Ball Bearing w/ Resin Retainer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $62.56 | 3 wks |
10 - 24 | $58.81 | 3 wks |
25 - 49 | $56.37 | 3 wks |
50 - 99 | $54.49 | 3 wks |
100+ | Request for Quote |
$62.56
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 5 |
---|---|
Bearing Type | Open |
Bore Size | 30 mm |
Configuration (Wiper) | Two Wipers / Two Seals |
Dynamic Load (N) | 1570 Newtons |
Material (Sleeve / Balls) | 52100 Hardened Steel |
Material (Retainer / Ring) | Resin |
Outside Dia. | 45 mm |
Overall Length | 64 mm |
Static Load | 2740 N |