BLXABXMSM20GOPWW
Open Type 20mm ID, 32mm OD Sealed Steel Linear Ball Bearing w/ Resin Retainer.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $38.56 | 3 wks |
10 - 24 | $36.25 | 3 wks |
25 - 49 | $34.74 | 3 wks |
50 - 99 | $33.59 | 3 wks |
100+ | Request for Quote |
$38.56
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 4 |
---|---|
Bearing Type | Open |
Bore Size | 20 mm |
Configuration (Wiper) | Two Wipers / Two Seals |
Dynamic Load (N) | 882 Newtons |
Material (Sleeve / Balls) | 52100 Hardened Steel |
Material (Retainer / Ring) | Resin |
Outside Dia. | 32 mm |
Overall Length | 42 mm |
Static Load | 1370 N |