BLXABXMSM13GOPWW
Open Type 13mm ID, 23mm OD Sealed Steel Linear Ball Bearing w/ Resin Retainer.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $29.05 | 11 wks |
10 - 24 | $27.31 | 11 wks |
25 - 49 | $26.17 | 11 wks |
50 - 99 | $25.3 | 11 wks |
100+ | Request for Quote |
$29.05
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 3 |
---|---|
Bearing Type | Open |
Bore Size | 13 mm |
Configuration (Wiper) | Two Wipers / Two Seals |
Dynamic Load (N) | 510 Newtons |
Material (Sleeve / Balls) | 52100 Hardened Steel |
Material (Retainer / Ring) | Resin |
Outside Dia. | 23 mm |
Overall Length | 32 mm |
Static Load | 784 N |