BLXABXMSM10GOPWW
Open Type 10mm ID, 19mm OD Sealed Steel Linear Ball Bearing w/ Resin Retainer.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $24.77 | 3 wks |
10 - 24 | $23.29 | 3 wks |
25 - 49 | $22.32 | 3 wks |
50 - 99 | $21.58 | 3 wks |
100+ | Request for Quote |
$24.77
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 10 |
---|---|
Bearing Type | Open |
Bore Size | 19 mm |
Configuration (Wiper) | Two Wipers / Two Seals |
Dynamic Load (N) | 372 Newtons |
Material (Sleeve / Balls) | 52100 Hardened Steel |
Material (Retainer / Ring) | Resin |
Outside Dia. | 29 mm |
Overall Length | 22 mm |
Static Load | 549 N |