BLXABX-SW48OS
Open Type 3 in. ID, 4.5000 in. OD Stainless Steel Linear Ball Bearing w/ Steel Retainer.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$412.98
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 5 |
---|---|
Bearing Type | Open |
Bore Size (B) | 3 Inch |
Configuration (Wipers) | No Wiper |
Dynamic Load (lbf) | 1653 Lbf |
Material (Sleeve / Balls) | Hardened Steel |
Material (Retainer / Ring) | Hardened Steel |
Outside Diameter | 4.5 Inch |
Overall Length (L) | 6 Inch |
Static Load (lbf) | 3597 Lbf |