BLXABX-SW40CS
Closed Type 2.5 in. ID, 3.7500 in. OD Steel Linear Ball Bearing w/ Steel Retainer.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$227.06
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 6 |
---|---|
Bearing Type | Closed |
Bore Size (B) | 2.5 Inch |
Configuration (Wipers) | No Wiper |
Dynamic Load (lbf) | 1056 Lbf |
Material (Sleeve / Balls) | Hardened Steel |
Material (Retainer / Ring) | Steel |
Outside Diameter | 3.75 Inch |
Overall Length (L) | 5 Inch |
Static Load (lbf) | 2248 Lbf |