BLXABX-SW32OS
Open Type, 2 in. ID, 3.0000 in. OD, Steel Linear Ball Bearing with Steel Retainer.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$191.36
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Ball Circuit | 5 |
|---|---|
| Bearing Type | Open |
| Bore Size (B) | 2 Inch |
| Configuration (Wipers) | No Wiper |
| Dynamic Load (lbf) | 859 Lbf |
| Material (Sleeve / Balls) | Hardened Steel |
| Material (Retainer / Ring) | Hardened Steel |
| Outside Diameter | 3 Inch |
| Overall Length (L) | 4 Inch |
| Static Load (lbf) | 1785 Lbf |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities