BLXABX-SW32GOS
Open Type 2 in. ID, 3.0000 in. OD Steel Linear Ball Bearing w/ Resin Retainer.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $144.96 | 11 wks |
5 - 9 | $128.54 | 11 wks |
10 - 24 | $123.21 | 11 wks |
25+ | $119.11 | 11 wks |
$144.96
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 5 |
---|---|
Bearing Type | Open |
Bore Size (B) | 2 Inch |
Configuration (Wipers) | No Wiper |
Dynamic Load (lbf) | 859 Lbf |
Material (Sleeve / Balls) | Hardened Steel |
Material (Retainer / Ring) | Resin |
Outside Diameter | 3 Inch |
Overall Length (L) | 4 Inch |
Static Load (lbf) | 1785 Lbf |