BLXABX-SW24GCS
Closed Type 1-1/2 in. ID, 2.3750 in. OD Steel Linear Ball Bearing w/ Resin Retainer.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $78.13 | 11 wks |
| 10 - 24 | $73.46 | 11 wks |
| 25 - 49 | $70.4 | 11 wks |
| 50 - 99 | $68.05 | 11 wks |
| 100+ | Request for Quote |
$78.13
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Ball Circuit | 6 |
|---|---|
| Bearing Type | Closed |
| Bore Size (B) | 1.5 Inch |
| Configuration (Wipers) | No Wiper |
| Dynamic Load (lbf) | 490 Lbf |
| Material (Sleeve / Balls) | Hardened Steel |
| Material (Retainer / Ring) | Resin |
| Outside Diameter | 2.375 Inch |
| Overall Length (L) | 3 Inch |
| Static Load (lbf) | 905 lbf |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities