BLXABX-SW20OS
Open Type 1-1/4 in. ID, 2.0000 in. OD Steel Linear Ball Bearing w/ Steel Retainer.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$68.32
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 5 |
---|---|
Bearing Type | Open |
Bore Size (B) | 1.25 Inch |
Configuration (Wipers) | No Wiper |
Dynamic Load (lbf) | 353 Lbf |
Material (Sleeve / Balls) | Hardened Steel |
Material (Retainer / Ring) | Hardened Steel |
Outside Diameter | 2 Inch |
Overall Length (L) | 2.625 Inch |
Static Load (lbf) | 616 Lbf |