BLXABX-SW20GCS
Closed Type 1-1/4 in. ID, 2.0000 in. OD Steel Linear Ball Bearing w/ Resin Retainer.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$0.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Ball Circuit | 6 |
|---|---|
| Bearing Type | Closed |
| Bore Size (B) | 1.125 Inch |
| Configuration (Wipers) | No Wiper |
| Dynamic Load (lbf) | 353 Lbf |
| Material (Sleeve / Balls) | Hardened Steel |
| Material (Retainer / Ring) | Resin |
| Outside Diameter | 2 Inch |
| Overall Length (L) | 2.625 Inch |
| Static Load (lbf) | 616 Lbf |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities