BLXABX-SW16OS
Open Type 1 in. ID, 1.5625 in. OD Steel Linear Ball Bearing w/ Steel Retainer.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$49.95
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 4 |
---|---|
Bearing Type | Open |
Bore Size (B) | 1 Inch |
Configuration (Wipers) | No Wiper |
Dynamic Load (lbf) | 220 Lbf |
Material (Sleeve / Balls) | Hardened Steel |
Material (Retainer / Ring) | Hardened Steel |
Outside Diameter | 1.5625 Inch |
Overall Length (L) | 2.25 Inch |
Static Load (lbf) | 353 Lbf |