BLXABX-SW12GOS
Open Type 3/4 in. ID, 1.2500 in. OD Steel Linear Ball Bearing w/ Resin Retainer.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $28.44 | 5 wks |
10 - 24 | $26.73 | 5 wks |
25 - 49 | $25.62 | 5 wks |
50 - 99 | $24.77 | 5 wks |
100+ | Request for Quote |
$28.44
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 4 |
---|---|
Bearing Type | Open |
Bore Size (B) | 0.75 Inch |
Configuration (Wipers) | No Wiper |
Dynamic Load (lbf) | 194 Lbf |
Material (Sleeve / Balls) | Hardened Steel |
Material (Retainer / Ring) | Resin |
Outside Diameter | 1.25 Inch |
Overall Length (L) | 1.625 Inch |
Static Load (lbf) | 308 Lbf |