BLSABX-SWS8GCS
Closed Type 1/2 in. ID, .8750 in. OD Stainless Steel Linear Ball Bearing w/ Resin Retainer.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$33.46
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Ball Circuit | 4 |
|---|---|
| Bearing Type | Closed |
| Bore Size (B) | 0.5 Inch |
| Configuration (Wipers) | No Wiper |
| Dynamic Load (lbf) | 115 Lbf |
| Material (Sleeve / Balls) | Stainless Steel |
| Material (Retainer / Ring) | Resin |
| Outside Diameter | 0.875 Inch |
| Overall Length (L) | 1.25 Inch |
| Static Load (lbf) | 176 Lbf |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities