BLSABX-SWS6GCS
Closed Type 3/8 in. ID, .6250 in. OD Stainless Steel Linear Ball Bearing w/ Resin Retainer.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$27.46
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Circuit | 4 |
---|---|
Bearing Type | Closed |
Bore Size (B) | 0.375 Inch |
Configuration (Wipers) | No Wiper |
Dynamic Load (lbf) | 51 Lbf |
Material (Sleeve / Balls) | Stainless Steel |
Material (Retainer / Ring) | Resin |
Outside Diameter | 0.625 Inch |
Overall Length (L) | 0.875 Inch |
Static Load (lbf) | 70 Lbf |