BLAUBXMPMX40CCS
40mm Bore, Self-Aligning Closed Type, Frelon Lined Aluminum Pillow Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $300.01 | 11 wks |
| 10 - 24 | $278.99 | 11 wks |
| 25 - 49 | $262.14 | 11 wks |
| 50 - 99 | $222.69 | 11 wks |
| 100+ | Request for Quote |
$300.01
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Base To Centerline (H) | 45 |
|---|---|
| Base Width (A) | 108 |
| Blank Configuration | Closed |
| Bore Size | 40 mm |
| Length (L) | 91 |
| Material (Bearing) | Frelon Lined Alum. |
| Material (Body) | 6061 Aluminum Alloy |
| Max. Load Rating (N) | 65856 N |
| Quality Class | Standard |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities