BLAUBXMPMN20COS
20mm Bore, Self-Aligning Open Type, Frelon Lined Aluminum Pillow Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$0.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Base To Centerline (H) | 25 |
|---|---|
| Base Width (A) | 60 |
| Blank Configuration | Open |
| Bore Size | 20 mm |
| Length (L) | 54 |
| Material (Bearing) | Frelon Lined Alum. |
| Material (Body) | 6061 Aluminum Alloy |
| Max. Load Rating (N) | 18522 N |
| Quality Class | Compensated |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities