BLAUBXMFMN80OP
80mm Bore, 165mm Overall Length, Precision I.D. Frelon Lined Open Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $454.85 | 11 wks |
| 10 - 24 | $422.99 | 11 wks |
| 25 - 49 | $397.42 | 11 wks |
| 50 - 99 | $375.74 | 11 wks |
| 100+ | Request for Quote |
$454.85
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Series | Precision |
|---|---|
| Bearing Type | Open |
| Bore Size | 80 |
| Material (Body / Liner) | ALUMINUM/FRELON |
| Max Load (N) | 271840 N |
| Outside Dia. | 120 |
| Overall Length | 165 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities