BLAUBXMFMC50CS
50mm Bore, 100mm Overall Length, Standard Frelon Lined Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $125.65 | 6 wks |
10 - 24 | $116.84 | 6 wks |
25 - 49 | $109.78 | 6 wks |
50 - 99 | $103.7 | 6 wks |
100+ | Request for Quote |
$125.65
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Series | Compensated I.D. |
---|---|
Bearing Type | Closed |
Bore Size | 50 |
Material (Body / Liner) | ALUMINUM/FRELON |
Max Load (N) | 102970 N |
Outside Dia. | 75 |
Overall Length | 100 |