BLAFMT-SFP16

Standard Duty Flange Mounted 1 in. ID Frelon Lined Aluminum Linear Bearing
Qty Range Price/Unit Ships Within
1 - 4 $140.13 6 wks
5 - 9 $136.12 6 wks
10 - 24 $132.12 6 wks
25 - 49 $129.72 6 wks
50+ Request for Quote
$140.13

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Barrel (D) 2.25
Bearing Nominal Size 1.00
Bolt Size (F) 0.25
Flange Length (E) 0.500
Flange Square (B) 2.75
Hole Size (G) 0.281
Hole Spacing (C) 2.125
Length Overall (L) 2.812
Maximum Static Load\n (lbs) 3810 lbs
Weight (lbs) 1.206 lbs

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team