BLAFMT-SFP12

Standard Duty Flange Mounted 3/4 in. ID Frelon Lined Aluminum Linear Bearing
Qty Range Price/Unit Ships Within
1 - 9 $86.13 6 wks
10 - 24 $80.96 6 wks
25 - 49 $77.6 6 wks
50 - 99 $75.02 6 wks
100+ Request for Quote
$86.13

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Barrel (D) 1.75
Bearing Nominal Size 0.75
Bolt Size (F) #10
Flange Length (E) 0.375
Flange Square (B) 2.38
Hole Size (G) 0.219
Hole Spacing (C) 1.750
Length Overall (L) 2.067
Maximum Static Load\n (lbs) 2940 lbs
Weight (lbs) 0.463 lbs

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team