BLAFMT-SFP08

Standard Duty Flange Mounted 1/2 in. ID Frelon Lined Aluminum Linear Bearing
Qty Range Price/Unit Ships Within
1 - 9 $74.33 6 wks
10 - 24 $69.87 6 wks
25 - 49 $66.97 6 wks
50 - 99 $64.74 6 wks
100+ Request for Quote
$74.33

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Barrel (D) 1.25
Bearing Nominal Size 0.50
Bolt Size (F) #8
Flange Length (E) 0.250
Flange Square (B) 1.63
Hole Size (G) 0.187
Hole Spacing (C) 1.250
Length Overall (L) 1.687
Maximum Static Load\n (lbs) 1950 lbs
Weight (lbs) 0.175 lbs

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team