BLAFMT-DFP12

Heavy Duty Flange Mounted 3/4 in. ID Frelon Lined Aluminum Linear Bearing
Qty Range Price/Unit Ships Within
1 - 4 $237.35 3 wks
5 - 9 $230.37 3 wks
10 - 24 $223.39 3 wks
25+ $216.42 3 wks
$237.35

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Barrel (D) 1.75
Bearing Nominal Size 0.75
Bolt Size (F) #10
Flange Length (E) 0.375
Flange Square (B) 2.38
Hole Size (G) 0.219
Hole Spacing (C) 1.750
Length Overall (L) 4.188
Maximum Static Load\n (lbs) 5880 lbs
Weight (lbs) 0.825 lbs

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team