BLAFMT-DFP08
Heavy Duty Flange Mounted 1/2 in. ID Frelon Lined Aluminum Linear Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $212.80 | 6 wks |
5 - 9 | $206.86 | 6 wks |
10 - 24 | $200.97 | 6 wks |
25+ | $195.06 | 6 wks |
$212.80
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Barrel (D) | 1.25 |
---|---|
Bearing Nominal Size | 0.50 |
Bolt Size (F) | #8 |
Flange Length (E) | 0.250 |
Flange Square (B) | 1.63 |
Hole Size (G) | 0.187 |
Hole Spacing (C) | 1.250 |
Length Overall (L) | 3.375 |
Maximum Static Load\n (lbs) | 3900 lbs |
Weight (lbs) | 0.325 lbs |