BLAABX-PX32CCS
2" Bore, Self Aligning Closed Type Frelon Lined Aluminum Pillow Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $260.22 | 11 wks |
| 10 - 24 | $241.98 | 11 wks |
| 25 - 49 | $227.38 | 11 wks |
| 50 - 99 | $214.95 | 11 wks |
| 100+ | Request for Quote |
$260.22
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Base To Centerline (A) | 2.125 Inch |
|---|---|
| Base Width (B) | 6 Inch |
| Blank Configuration | Closed |
| Bore Size | 2 Inch |
| Length (C) | 5.000 Inch |
| Material (Bearing) | Frelon Lined Aluminum |
| Material (Body) | 6061 Aluminum Alloy |
| Max. Load Rating (lbf) | 12525 lbf |
| MAX. SPEED (Ft / Min) | 400 Ft/Min |
| Quality Class | Standard |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities