BLAABX-PX16XCP
1" Bore, Self Aligning Closed Type Frelon Lined Aluminum Pillow Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $155.94 | 11 wks |
| 10 - 24 | $151.83 | 11 wks |
| 25 - 49 | $143.63 | 11 wks |
| 50 - 99 | $137.2 | 11 wks |
| 100+ | Request for Quote |
$155.94
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Base To Centerline (A) | 1.187 Inch |
|---|---|
| Base Width (B) | 3.25 Inch |
| Blank Configuration | Closed |
| Bore Size | 1 Inch |
| Length (C) | 2.813 Inch |
| Material (Bearing) | Frelon Lined Aluminum |
| Material (Body) | 6061 Aluminum Alloy |
| Max. Load Rating (lbf) | 3525 Lbf |
| MAX. SPEED (Ft / Min) | 400 Ft/Min |
| Quality Class | Precision |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities