BLAABX-FLN48OP
3" Bore, 6" Length Precision Frelon-Lined Open Type Linear Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $661.43 | 11 wks |
| 10 - 24 | $643.9 | 11 wks |
| 25 - 49 | $612.66 | 11 wks |
| 50+ | $594.99 | 11 wks |
$661.43
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Series | Precision |
|---|---|
| Bearing Type | Open |
| Bore Size (B) | 3 Inch |
| Material (Body / Liner) | Aluminum / Frelon |
| Max. Load (lbs) | 28200 Lbs |
| Outside Dia. (D) | 4.5 Inch |
| Overall Length (L) | 6 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities