BLAABX-FLAC16CS
1" Bore, 2.250" Length, Self-Aligning O.D. Compensated I.D. Frelon-Lined Closed Type Linear Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $52.16 | 11 wks |
| 10 - 24 | $49.03 | 11 wks |
| 25 - 49 | $47.01 | 11 wks |
| 50 - 99 | $45.43 | 11 wks |
| 100+ | Request for Quote |
$52.16
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Series | Compensated I.D. |
|---|---|
| Bearing Type | Closed |
| Bore Size (B) | 1 Inch |
| Material (Body / Liner) | Aluminum / Frelon |
| Max. Load (lbs) | 3525 Lbs |
| Outside Dia. (D) | 1.5609 Inch |
| Overall Length (L) | 2.25 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities