BKYCOM-T403700D
420 Stainless Steel Track, With Mounting Holes, Hardened to RC53, 37' Long
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $323.56 | 6 wks |
50 - 99 | $314.05 | 6 wks |
100+ | $304.53 | 6 wks |
$323.56
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Holes | 10 |
---|---|
Condition | Hardened to RC53 |
Distance From Ends (B) | 0.5 |
Hole Spacing (C) | 4 |
Material | 420 Stainless Steel |
Overall Height (E) | 1.062 |
Overall Length | 37 Inch |
Overall Width (F) | 0.437 |
Track Configuration | With Mounting Holes |
Track Size (#) | 4 |
Substitute Part | A 7W15-43700 |