BKYCOM-T303675D

420 Stainless Steel Track, With Mounting Holes, Hardened to RC53, 36.75' Long
Qty Range Price/Unit Ships Within
1 - 49 $203.76 5 wks
50 - 99 $196.49 5 wks
100+ $190.25 5 wks
$203.76

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
# Of Holes 13
Condition Hardened to RC53
Distance From Ends (B) 0.38
Hole Spacing (C) 3
Material 420 Stainless Steel
Overall Height (E) 0.875
Overall Length 36.75 Inch
Overall Width (F) 0.343
Track Configuration With Mounting Holes
Track Size (#) 3
Substitute Part A 7W15-33675

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team