BKYCOM-T207263D

420 Stainless Steel Track, With Mounting Holes, Hardened to RC53, 72.63' Long
Qty Range Price/Unit Ships Within
1 - 49 $240.91 5 wks
50 - 99 $223 5 wks
100+ $211.2 5 wks
$240.91

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
# Of Holes 25
Condition Hardened to RC53
Distance From Ends (B) 0.31
Hole Spacing (C) 3
Material 420 Stainless Steel
Overall Height (E) 0.625
Overall Length 72.63 Inch
Overall Width (F) 0.25
Track Configuration With Mounting Holes
Track Size (#) 2
Substitute Part A 7W15-27263

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team