BKYCOM-T202463D
420 Stainless Steel Track, With Mounting Holes, Hardened to RC53, 24.63' Long
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $88.72 | 5 wks |
50 - 99 | $78.15 | 5 wks |
100+ | $73.33 | 5 wks |
$88.72
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Holes | 9 |
---|---|
Condition | Hardened to RC53 |
Distance From Ends (B) | 0.31 |
Hole Spacing (C) | 3 |
Material | 420 Stainless Steel |
Overall Height (E) | 0.625 |
Overall Length | 24.63 Inch |
Overall Width (F) | 0.25 |
Track Configuration | With Mounting Holes |
Track Size (#) | 2 |
Substitute Part | A 7W15-22463 |