BKYCOM-T178000X
420 STainless Steel Track,No Mounting Holes, hardened To RC40, 6.5' Long
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $170.70 | 5 wks |
50 - 99 | $144.7 | 5 wks |
100 - 499 | $137.05 | 5 wks |
500+ | $127.16 | 5 wks |
$170.70
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hardened To RC40 |
---|---|
Material | 420 Stainless Steel |
MDT | 0.125 Inch |
Overall Height | 0.438 Inch |
Overall Length (ft) | 6.5 Feet |
Overall Width | 0.188 Inch |
Track Configuration | Without Mounting Holes |
Track Size (#) | 1 |
Substitute Part | A 7W15-1065 |