BKSCOM-T178000X
420 STainless Steel Track, No Mounting Holes,unhardened, 6.5' Long
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 49 | $138.48 | 11 wks |
| 50 - 99 | $120.39 | 11 wks |
| 100 - 499 | $113.82 | 11 wks |
| 500+ | $105.18 | 11 wks |
$138.48
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | UnHardened |
|---|---|
| Material | 420 Stainless Steel |
| MDT | 0.125 Inch |
| Overall Height | 0.438 Inch |
| Overall Length (ft) | 6.5 Feet |
| Overall Width | 0.188 Inch |
| Track Configuration | Without Mounting Holes |
| Track Size (#) | 1 |
| Substitute Part | A 7Y15-1065 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities