BKHCOM-T378000X
1045 Steel Track, No Mounting Holes,Unhardened To RC53, 6.5' Long
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 49 | $189.25 | 11 wks |
| 50 - 99 | $160.26 | 11 wks |
| 100 - 499 | $151.74 | 11 wks |
| 500+ | $140.72 | 11 wks |
$189.25
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | Hardened to RC53 |
|---|---|
| Material | 1045 Steel |
| MDT | 0.25 Inch |
| Overall Height | 0.875 inch |
| Overall Length (ft) | 6.5 Feet |
| Overall Width | 0.344 Inch |
| Track Configuration | Without Mounting Holes |
| Track Size (#) | 3 |
| Substitute Part | A 7Q15-3065 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities