BKHCOM-T306075D
1045 Steel Track, With Mounting Holes, Hardened to RC53, 60.75' Long
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $166.31 | 11 wks |
50 - 99 | $150.58 | 11 wks |
100+ | $142 | 11 wks |
$166.31
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Holes | 21 |
---|---|
Condition | Hardened to RC53 |
Distance From Ends (B) | 0.38 |
Hole Spacing (C) | 3 |
Material | 1045 Steel |
Overall Height (E) | 0.875 |
Overall Length | 60.75 Inch |
Overall Width (F) | 0.343 |
Track Configuration | With Mounting Holes |
Track Size (#) | 3 |
Substitute Part | A 7Q15-36075 |