BKHCOM-T178000X
1045 Steel Track, No Mounting Holes,Unhardened To RC53, 6.5' Long
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $88.43 | 6 wks |
50 - 99 | $73.23 | 6 wks |
100 - 499 | $69.08 | 6 wks |
500+ | $62.99 | 6 wks |
$88.43
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hardened to RC53 |
---|---|
Material | 1045 Steel |
MDT | 0.125 Inch |
Overall Height | 0.438 Inch |
Overall Length (ft) | 6.5 Feet |
Overall Width | 0.188 Inch |
Track Configuration | Without Mounting Holes |
Track Size (#) | 1 |
Substitute Part | A 7Q15-1065 |